Knowledge Search
Download document () of 20
We make what matters work*

9PX6K-L

Eaton 9PX 6kVA Lithium-ion UPS, 3U Rack/Tower, 5400W at 240V, In: 10ft L6-30P or Hardwire, Out: (2) L6-30R, (2) L6-20R, Hardwire, Network card included, 200-240V

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Improved lithium-ion batteries have lifespan up to 10 years - set it and forget it!
  • Included NETWORK-M3 Gigabit network card enables full remote access and control
  • Interactive LCD interface keeps you updated on critical load information in real time
  • Optional extended battery modules allow expanded runtime to keep equipment powered
  • Improved lithium-ion batteries have lifespan up to 10 years - set it and forget it

View runtime graph

List price $15,414.88

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX6K-L
UPC
786689772598
Product Length/Depth
28.43 in
Product Height
5.12 in
Product Width
17.32 in
Product Weight
80.25 lb
Compliances
FCC part 15 class A
CE
cULus Listed
Certifications
RoHS
EN 62040-2:2006
IEC 62040-2
NOM
ICC-ES AC156 OSHPD Seismic certified
Global Catalog
9PX6K-L
Product Type
UPS

Battery

Battery management
Lithium-ion Battery Management System (BMS)
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-1801-L (qty 1 per UPS).
Battery type
Lithium-ion
Battery Chemistry
Lithium Iron Phosphate (LiFePo4)
Extended battery capability
  • Add up to 4 EBMs, part # 9PXEBM192RT-L or 9PXEBM192RTG2-L*
  • *Update UPS firmware for compatibility with 9PXEBM192RTG2-L: Eaton.com/firmware
Runtime at full load
8.7 minutes
Runtime at half load
17.4 min

Electrical output

Receptacle
Hardwire, (2) L6-30R, (2) L6-20R
Topology
Online/Double-conversion
Wattage
5400 W
VA rating
6000 VA
Output waveform
True sine wave
Voltage
208 V
Output power factor
.9
Output nominal voltage
208V default (200/208/220/230/240V)
Nominal Output Voltage
200V
208V
220V
230V
240V
Output voltage range
±1% normal mode
Output frequency
50/60 Hz
Output Capacity Details
5200VA / 4600W at 200V Output
5400VA / 4800W at 208V Output
5700VA / 5100W at 220V Output
6000VA / 5300W at 230V Output
6000VA / 5400W at 240V Output
Output Capacity (Watts)
5400

Electrical input

Input connection
L6-30P
Input cord length
10 ft
Input Nominal Voltage
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Input Nominal Voltage
208V default (200/208/220/230/240V)
Input voltage range
200-240V
Nominal frequency
50-60 Hz
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
.99
Input Circuit Breakers
Recommended 30A upstream

Communications

Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Intelligent Power Software Suite
User interface
Graphical display, 5-button programmable menu

Environmental

Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
BTU Rating
Online: 1233 BTU/hr, Battery: 1699 BTU/hr (100% load)
Noise level
<45 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Rack size
3U
Rack mounting kit
Yes
Efficiency at max. load
93%
Package contents
  • 6000VA 5400W 208V 9PX Online Double-Conversion UPS
  • NETWORK-M3 Gigabit network card
  • USB cable
  • RS-232 cable
  • Tower support stands
  • Cable gland for hardwire connection
  • Rack-mounting hardware
  • Quick start guide
Surge protection
Yes
Internal bypass
Yes

Warranty and support

Standard factory warranty
5 year limited

Export product specification