Knowledge Search
Download document () of 20
We make what matters work*

EVMIL630X

Eaton Metered Input Rack PDU G4, 0U, 39U, L6-30 input, 10ft cord, 5.8kW, 32A, 208V, 42 outlets (24) C13 (18) C39

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EVMIL630X
UPC
786689787769
Product Length/Depth
2.05 in
Product Height
68.1 in
Product Width
2.09 in
Product Weight
16.54 lb
Compliances
FCC part 15 class A
CAN ICES-003 class A
Certifications
cTUVus
UL 62368-1
UL 2900-1
IEC 62443-4-2
Product Type
Metered input PDU

Product specifications

Form factor
0U (Vertical)
Phase
Single-phase
Amperage Rating
30A
Input voltage
208V
Input connection
L6-30P
Outlets
(24) C13, (18) C39
Cord length
10 ft
Ethernet interface
Yes
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification