Download document () of 20

A200M3CX

Eaton Freedom NEMA motor control starter, Non-Reversing Starter, 480V/60 Hz coil voltage, 90A, Three-pole, Size 3, 25 hp at 208V, 30 hp at 240V, 50 hp at 480,600V, A200 series

General specifications

Product Name
Eaton A200 NEMA motor control
Catalog Number
A200M3CX
UPC
786678231297
Product Length/Depth
6.75 in
Product Height
4.63 in
Product Width
6.63 in
Product Weight
9.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Catalog Notes
For ambient compensated overload relay with auto-reset, add Suffix D.

Phase
Three-phase magnetic
Accessories
Motor control

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.