Photo is representative
Download
Eaton Freedom NEMA motor control contactor, Non-Reversing Front Connected Contactors, 45A, Front Connected, Three-pole open, Size: 2, A200 series, 480V at 60 Hz coil
Product Name |
Eaton A200 NEMA motor control
|
Catalog Number |
A201K2CX
|
UPC |
786678231631
|
Product Length/Depth |
4.94 in
|
Product Height |
3.31 in
|
Product Width |
4.38 in
|
Product Weight |
3.3 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
CSA Certified
UL Listed |
Accessories |
Motor control
|