Download document () of 20

A201K6CAZ1

Eaton Freedom NEMA motor control contactor, A201 Magnetic Contactor, Open, Non-reversing, Three-Pole, 540A, 110-120 Vac, 50/60 Hz, 600V, Size 6

General specifications

Product Name
Eaton A200 NEMA motor control
Catalog Number
A201K6CAZ1
UPC
782114214503
Product Length/Depth
9.5 in
Product Height
13.5 in
Product Width
7.22 in
Product Weight
42 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified

Accessories
Motor control

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.