Knowledge Search
Download document () of 20

A202K1CZM

Eaton A202 magnetically held lighting contactor, 30 A, Three-pole, Magnetically latched, A202 Series, Lighting contactors, 277 V at 60 Hz

General specifications

Product Name
Eaton A202 magnetically held lighting contactor
Catalog Number
A202K1CZM
UPC
786678007373
Product Length/Depth
3.31 in
Product Height
4.38 in
Product Width
3.31 in
Product Weight
2.6 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified

Product specifications

Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.