Knowledge Search
Download document () of 20

A202K2BAM

Eaton A202 magnetically held lighting contactor, 60 A, 110-120 Vac, 50/60 Hz, 60 A, Open, Two-pole, Mechanically latched, A202 Series, Lighting contactors

General specifications

Product Name
Eaton A202 magnetically held lighting contactor
Catalog Number
A202K2BAM
UPC
782114232224
Product Length/Depth
3.31 in
Product Height
4.38 in
Product Width
3.31 in
Product Weight
3.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA file No. LR39402 (Class 3231-01)
UL Listed File No. E44424 (Guide NRNT)

Product specifications

Number of poles
Two-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.