Knowledge Search
Download document () of 20

A202K2CAM

Eaton A202 magnetically latched lighting contactor, 60 A , Three-pole, Magnetically held , A202 Series, Lighting contactors, 120 V coil

General specifications

Product Name
Eaton A202 magnetically held lighting contactor
Catalog Number
A202K2CAM
UPC
786678233741
Product Length/Depth
3.31 in
Product Height
4.38 in
Product Width
3.31 in
Product Weight
0.01 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified

Product specifications

Type
Magnetically held lighting contactor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.