Knowledge Search
Download document () of 20

A22-GL130

Eaton Series NZM molded case circuit breaker undervoltage release, UV release

General specifications

Product Name
Eaton A22 pushbutton lamp
Catalog Number
A22-GL130
EAN
4015082613617
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.01 lb
Compliances
CE Marked

Product specifications

Special features
Used with A22 Pilot Devices
Type
Replacement Bulb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.