Knowledge Search
Download document () of 20

A27CGE30C040

Eaton definite purpose Bi-Metallic overload, 575 V, 30 A, Coil: 440-480 V, 50/60 Hz, 24-40 FLA, Common control wiring, NEMA Type 1 Enclosed, 30 A IFL, 3 poles, 24-40 FLA, Three-phase, B27, Box lugs (posidrive setscrew), Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
A27CGE30C040
UPC
786689365615
Product Length/Depth
6 in
Product Height
10.01 in
Product Width
5.98 in
Product Weight
4.8 lb
Certifications
CSA Certified
UL Recognized

Product specifications

Amperage Rating
30A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.