Knowledge Search
Download document () of 20

AC1NONC

Eaton rotary disconnect auxiliary contact,1N0+NC,Auxiliary contact,Standard,30A,1NO-1NC,Auxiliary contacts, R5/R9 A, B & C FRAMES, 240V

General specifications

Product Name
Eaton rotary disconnect auxiliary contact
Catalog Number
AC1NONC
UPC
786685404080
Product Length/Depth
3.07 in
Product Height
1 in
Product Width
2.09 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Early-break/same-make.

Physical Attributes

AC type
Standard
Contact configuration
1 NO-1 NC
Series
R5/R9, A, B & C FRAMES
Type
Auxiliary contact

Performance Ratings

Amperage Rating
30A
Voltage rating
240V

Miscellaneous

Product Category
Auxiliary contacts
Special features
1N0+NC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.