Knowledge Search
Download document () of 20

AN16AN0EC

Eaton Freedom NEMA motor control starter,Non-Reversing Starter, Reset Overload Relay, 1/3 hp at 115V,1 hp at 230V, 1-1/2 hp at 208,240V, 2 hp at 480,600V maximum horsepower, 208V/60 Hz coil voltage, 9A, Three-pole, Size 00

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN16AN0EC
UPC
782113785592
Product Length/Depth
4.61 in
Product Height
3.31 in
Product Width
4.38 in
Product Weight
2.6 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Catalog Notes
Heater Packs must be purchased separately

Product specifications

Special features
Starter w/C306 bi-metal OLR
HP rating - max
1/3 hp at 115V,1 hp at 230V, 1-1/2 hp at 208,240V, 2 hp at 480,600V
Phase
Single-phase, three-phase
Number of poles
Three-pole
Amperage Rating
9A
Size
0
Mounting
Horizontal
Coil voltage
208 Vac, 60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.