Knowledge Search
Download document () of 20

AN16GN0EB

Eaton Freedom NEMA motor control starter, Non-Reversing Reset Overload Relay Starter, 3 hp at 115V, 7-1/2 hp at 230V, 10 hp at 208V, 15 hp at 240V, 25 hp at 480,600V maximum horsepower, 208V/60 Hz coil voltage, 45A, Three-pole, Size 2

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN16GN0EB
UPC
782113025759
Product Length/Depth
4.94 in
Product Height
3.31 in
Product Width
4.38 in
Product Weight
3.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Catalog Notes
Heater Packs must be purchased separately

Product specifications

Special features
Starter w/C306 bi-metal OLR
HP rating - max
3 hp at 115V, 7-1/2 hp at 230V, 10 hp at 208V, 15 hp at 240V, 25 hp at 480,600V
Phase
Single-phase, three-phase
Amperage Rating
45A
Size
2
Mounting
Horizontal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.