Knowledge Search
Download document () of 20
Discontinued

AN18TN0AEC

Eaton Freedom NEMA motor control starter, Full Voltage Non-reversing starter, With IT SSOLR, 120V/60 Hz coil voltage, 1.4-4.4A current range, Size 6

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN18TN0AEC
UPC
782116891467
Product Length/Depth
27.5 in
Product Height
19.5 in
Product Width
14 in
Product Weight
31 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL
CSA
CE
NEMA

Product specifications

Special features
IT SSOLR
Full load current range
1.4-4.4 A
Size
6
Coil voltage
120 Vac, 60 Hz

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.