Knowledge Search
Download document () of 20

B48M28F2216LS52

Eaton K-Factor nonlinear ventilated transformer, Aluminum windings, NEMA 2, FRFloor, 60 Hz, 220C, 225 kVA, Three-Phase, 480 DELTA to 208Y/120, 115 C rise, Shielded, DOE 2016, WS62, 283B, K9, 52 dB

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
B48M28F2216LS52
UPC
786680242861
Product Length/Depth
33.5 in
Product Height
66.18 in
Product Width
42.18 in
Product Weight
2385 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 2
Wiring connection
283B
Type
Energy-efficient ventilated transformer
Frame
Floor
Insulation
220 °C
Mounting
Floor
Tap size
2 at +2.5%, 4 at -2.5%

Performance Ratings

Frequency rating
60 Hz
Kva Rating
225 kVA
Volt ampere rating
225 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
52 dB
Temperature rise
115 °C rise

Miscellaneous

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Modification 1
Electrostatic shield
Special features
K-factor 9
Weathershield
WS62

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.