Knowledge Search
Download document () of 20
To be discontinued

B48M28T1216

Eaton K-Factor nonlinear ventilated transformer, NEMA 2, FR943, 60 Hz, 220°C, 112.5 kVA, Floor or wall , Three-phase, 480 Delta V, 208Y/120 Vac, NEMA ST-20, 150°C, 112.5 kVA, 480 Vac-208Y/120 Vac, DOE 2016

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
B48M28T1216
UPC
786680147432
Product Length/Depth
31.5 in
Product Height
51 in
Product Width
34.5 in
Product Weight
1248 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 2
Wiring connection
283B
Type
Energy-efficient ventilated transformer
Frame
FR943
Insulation
220 °C
Material
Aluminum windings
Mounting
Floor or wall
Tap size
2 at +2.5%, 4 at -2.5%

Performance Ratings

Frequency rating
60 Hz
Kva Rating
112.50 kVA
Volt ampere rating
112.5 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Voltage rating
480 Vac-208Y/120 Vac

Miscellaneous

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Modification 1
Electrostatic shield
Special features
K-factor 9
Weathershield
WS60

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.