Knowledge Search
Download document () of 20
Discontinued

B48M28T4516

Eaton K-Factor nonlinear ventilated transformer, Aluminum windings, NEMA 2, FR942, 60 Hz, 220°C, 45 kVA , Three-phase, 480 Delta V, 208Y/120 Vac, NEMA ST-20, 150°C, 45 kVA, 480 Vac-208Y/120 Vac, DOE 2016, WS59, 283B

A newer version of this product is available:

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
B48M28T4516
UPC
786680147418
Product Length/Depth
24 in
Product Height
43 in
Product Width
30.5 in
Product Weight
594 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 2
Wiring connection
283B
Type
Energy-efficient ventilated transformer
Frame
942
Insulation
220 °C
Material
Al windings
Mounting
Floor or wall
Tap size
2 at +2.5%, 4 at -2.5%

Performance Ratings

Frequency rating
60 Hz
Kva Rating
45 kVA
Volt ampere rating
45 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Voltage rating
480 Vac-208Y/120 Vac

Miscellaneous

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Modification 1
Electrostatic shield
Special features
K-factor 9
Weathershield
WS59

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.