Knowledge Search
Download document () of 20

B48M28T7521CU

Eaton K-Factor nonlinear ventilated transformer, 75 kVA, Vented XFMR, Three-phase, 480-208Y/120, K9

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
B48M28T7521CU
UPC
786689663896
Product Length/Depth
21.13 in
Product Height
36.88 in
Product Width
24.88 in
Product Weight
430 lb
Certifications
UL Listed

Performance Ratings

Kva Rating
75 kVA
Phase
Three-phase

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.