Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series BCM modular fuse block
Catalog Number
BCM603-2C
UPC
051712486286
Product Length/Depth
2 in
Product Height
2 in
Product Width
1 in
Product Weight
0.012 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Physical details

Number of poles
Two-pole

General information

Special features
Box lug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877