Download document () of 20

BLOWNF0001R

Pringle Switch Replacement Part, Blown Fuse Kit, 800A-4000A, QA and CBC, Top and Bottom

General specifications

Product Name
Eaton pringle blown fuse kit
Catalog Number
BLOWNF0001R
UPC
786689337445
Product Length/Depth
7.5 in
Product Height
3 in
Product Width
4 in
Product Weight
5 lb
Certifications
UL Listed

Physical Attributes

Feed type
Top/bottom

Performance Ratings

Amperage Rating
800A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.