Knowledge Search
Download document () of 20

C22-DRL-G-K10-24-P3

Eaton, 22.5 mm RQM Compact Pushbutton,Green,Plastic Actuator,Silver bezel,0.5 m M12, 4-pole wire,1NO,IP65, IP67, IP69K,Illuminated,LED,24 Vac/Vdc Light Unit,Flush mounting,1,000,000 operations,Maintained,22.5 mm,Flush Pushbutton,C22 Series

General specifications

Product Name
Eaton C22 compact pushbutton
Catalog Number
C22-DRL-G-K10-24-P3
EAN
4015081764969
Product Length/Depth
6 in
Product Height
1 in
Product Width
5 in
Product Weight
0.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DIN VDE 0600
Certifications
EN 60947
IEC 60947
CSA Certified
UL Listed

Product specifications

Type
Compact pushbutton
Actuator color
Green
Bezel
Silver
Actuator function
Maintained
Enclosure
IP69K
IP65
IP67
Actuator material
Plastic
Operating mode
Maintained
Contact configuration
1 NO
Illumination
Illuminated
Series
C22
Light unit type
LED
Light unit voltage
24 Vac/dc
Operating cycles
1 million
Mounting method
Flush
Degree of protection
NEMA 4X
NEMA 13
Product category
Flush pushbutton
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.