Knowledge Search
Download document () of 20

C22-PVT45P-K11

C22, 22.5 mm Compact Pushbutton Emergency Stop, Non-Illuminated, Button, 60 mm, Twist-release, Maintained, Button: Red, 1NO/1NC, Silver Bezel

General specifications

Product Name
Eaton C22 compact pushbutton
Catalog Number
C22-PVT45P-K11
EAN
4015081194285
Product Length/Depth
1.77 in
Product Height
3.66 in
Product Width
1.77 in
Product Weight
0.18 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DIN VDE 0600
Certifications
CSA Certified
EN 60947
IEC 60947
UL Listed

Product specifications

Type
Emergency Stop
Bezel
Silver
Actuator function
Maintained
Button color
Red
Actuator
60 mm twist-release button
Contact configuration
1 NO-1 NC
Illumination
Non-illuminated
Series
C22
Color
Red
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.