Knowledge Search
Download document () of 20

C22S-DL-G-K10-24

Eaton C22, 22.5 mm Compact Pushbutton, Illuminated, Button, LED, Button: Black Bezel, Flush, Momentary, Button: Green, 1NO, 44 Vac/vd

General specifications

Product Name
Eaton C22 compact pushbutton
Catalog Number
C22S-DL-G-K10-24
EAN
4015081334551
Product Length/Depth
54.6 in
Product Height
1.17 in
Product Width
54.6 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DIN VDE 0600
Certifications
EN 60947
IEC 60947
UL Listed
CSA Certified

Product specifications

Type
Pushbutton
Bezel
Black
Actuator function
Momentary
Indicator type
LED
Button color
Green
Actuator
Flush button
Contact configuration
1 NO
Illumination
Illuminated
Series
C22
Voltage rating
24 Vac/dc
Color
Green
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.