Knowledge Search
Download document () of 20
To be discontinued

C22S-WS-MS1-K10

Eaton C22 compact pushbutton 22.5 mm Compact Pushbutton Selector Switch, Non-Illuminated, Key Operated, Button: Black Bezel, Momentary, key removal left 40°, Button: Black, 1NO

General specifications

Product Name
Eaton C22 compact pushbutton
Catalog Number
C22S-WS-MS1-K10
EAN
4015081297535
Product Length/Depth
1.17 in
Product Height
3.63 in
Product Width
1.17 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DIN VDE 0600
Certifications
IEC 60947
EN 60947
UL Listed
CSA Certified

Product specifications

Type
Selector Switch
Bezel
Black
Actuator function
Momentary, key removal left 40°
Button color
Black
Actuator
Key operated
Size
22.5 mm
Contact configuration
1 NO
Illumination
Non-illuminated
Color
Black
Number of positions
2
Series
C22

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.