Knowledge Search
Download document () of 20

C25BNB220B

Eaton definite purpose contactor, Non-reversing contactors and starters (C306),Compact, 2-pole , Open with metal mounting plate ,Binding head screw and quick connect terminals (side-by-side) ,Two Pole,20A,208–240 Vac, 50/60 Hz

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25BNB220B
UPC
786685115955
Product Length/Depth
2.32 in
Product Height
3.19 in
Product Width
1.97 in
Product Weight
0.65 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
20A
Number of poles
Two-pole
Type
Non-reversing
Coil
208-240 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
Compact, two-pole
Inductive full load
20 A
Model
Contactor
Resistive load
30 A
Terminals
Binding head screw and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.