Knowledge Search
Download document () of 20

C25BNB230A

Eaton definite purpose contactor,Mounting plate,Quick, 25A,Quick connect (side-by-side),110-120 Vac,50/60 Hz,Open with metal mounting plate,Compact, 25A, Contactor, Two-pole, 50 pc./pkg., F1, Binding head screw, Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25BNB230A
UPC
786685116020
Product Length/Depth
2.32 in
Product Height
3.19 in
Product Width
1.97 in
Product Weight
0.6 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
30A
Number of poles
Two-pole
Type
Non-reversing
Coil
110-120 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
Compact, two-pole
Inductive full load
30 A
Model
Contactor
Resistive load
40 A
Terminals
Binding head screw and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.