Knowledge Search
Download document () of 20

C25BNB230H

Eaton definite purpose contactor, Quick, 30A, 440-480 Vac, 50/60 Hz, Open with metal mounting plate, Compact, two-pole, 30A, Contactor, Two-pole, 40A, Binding head screw and quick connect terminals (side-by-side), Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25BNB230H
UPC
786685116051
Product Length/Depth
2.32 in
Product Height
3.19 in
Product Width
1.97 in
Product Weight
0.7 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
30A
Number of poles
Two-pole
Type
Non-reversing
Coil
277 Vac, 60 Hz
Enclosure
Open with metal mounting plate
Frame size
Compact, two-pole
Inductive full load
30 A
Model
Contactor
Resistive load
40 A
Terminals
Binding head screw and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.