Knowledge Search
Download document () of 20

C25BNB230T-84

Eaton definite purpose contactor, Quick, 30A, 24 Vac, 50/60 Hz, Open with metal mounting plate, Compact, two-pole, 30A, Contactor, Two-pole, Power terminals: Binding head screw and quick con, Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25BNB230T-84
UPC
786685224749
Product Length/Depth
2.32 in
Product Height
3.19 in
Product Width
1.97 in
Product Weight
0.7 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed file E1491 (Guide Number NLDX2)
UL Recognized

Product specifications

Accessories
Mounting plate
Amperage Rating
30A
Number of poles
Two-pole
Options
50 pc./pkg.
Type
Non-reversing
Auxiliary contacts
Quick connect (side-by-side)
Coil
24 Vac, 50/60 Hz
Coil voltage
24 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
Compact, two-pole
Inductive full load
30 A
Model
Contactor
Series
F1
Terminals
Binding head screw
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.