Knowledge Search
Download document () of 20

C25CNB130T

Eaton definite purpose contactor, Quick, 30A, 277 Vac, 60 Hz, Open with metal mounting plate, Compact, single-pole w/shunt, 30A, Contactor, Single-pole, 40A, Binding head screw and quick connect terminals (side-by-side), Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25CNB130T
UPC
786685116235
Product Length/Depth
2.32 in
Product Height
3.19 in
Product Width
1.97 in
Product Weight
0.5 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
30A
Number of poles
Single-pole
Type
Non-reversing
Coil
24 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
Compact, single-pole with shunt
Inductive full load
30 A
Model
Contactor
Resistive load
40 A
Terminals
Binding head screw and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.