Knowledge Search
Download document () of 20

C25DNC340C

Eaton definite purpose contactor, Mounting plate, Quick, 40A, Pressure plate, 208-240 Vac, 50/60 Hz, Open with metal mounting plate, 15-50A, two- and three-pole, 40A, Contactor, Three-pole, Global listed, D1, Screw, Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25DNC340C
UPC
782116307586
Product Length/Depth
3.35 in
Product Height
3.75 in
Product Width
2.4 in
Product Weight
1.19 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Recognized
UL Listed file E1491 (Guide Number NLDX2)

Product specifications

Amperage Rating
40A
Number of poles
Three-pole
Options
Global listed
Type
Non-reversing
Auxiliary contacts
Pressure plate
Coil
440-480 Vac
Coil voltage
50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
40 A
Model
Contactor
Resistive load
50 A
Series
D1
Terminals
Screw
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.