Knowledge Search
Download document () of 20

C25DND325A

Eaton definite purpose contactor, Quick, 25A, 110-120 Vac, 50/60 Hz, Open with metal mounting plate, 15-50A, two- and three-pole, 25A, Contactor, Three-pole, 35A, Screw/pressure plate and quick connect terminal (side-by-side), Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25DND325A
UPC
782116300501
Product Length/Depth
3.35 in
Product Height
2.5 in
Product Width
2.4 in
Product Weight
1 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Product specifications

Amperage Rating
25A
Number of poles
Three-pole
Type
Non-reversing
Coil
110-120 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
25 A
Model
Contactor
Resistive load
35 A
Terminals
Screw/pressure plate and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.