Knowledge Search
Download document () of 20

C25DNF230B

Eaton definite purpose contactor, 30A, 110V/50 Hz, 120V/60 Hz, Open with metal mounting plate, 15-50A, two- or 3P, 15-50A, 2P and 3P,Contactor, 2P, Global listed, Global ratings, Box lugs (posidrive setscrew) and quick connect terminals

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25DNF230B
UPC
782116310654
Product Length/Depth
3.35 in
Product Height
3.75 in
Product Width
2.4 in
Product Weight
1.19 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified
UL Listed file E1491 (Guide Number NLDX2)

Product specifications

Amperage Rating
30A
Number of poles
Two-pole
Options
Global listed
Type
Non-reversing
Auxiliary contacts
Quick connect (side-by-side)
Coil
208-240 Vac, 50/60 Hz
Coil voltage
277 Vac, 60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
30 A
Model
Contactor
Resistive load
40 A
Series
D1
Terminals
Box lugs (posidrive setscrew)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.