Knowledge Search
Download document () of 20

C25DNF340A-GL

Eaton definite purpose contactor, Non-reversing contactors and starters,15–50A, two and three pole,Open with metal mounting plate,Box lugs (posidrive setscrew) and quick connect terminals (side-by-side),110–120 Vac, 50/60 Hz, Global Listed

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25DNF340A-GL
UPC
786685627809
Product Length/Depth
3.35 in
Product Height
3.75 in
Product Width
2.4 in
Product Weight
1.05 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed file E1491 (Guide Number NLDX2)

Product specifications

Amperage Rating
40A
Number of poles
Three-pole
Options
Global listed
Special features
Global ratings
Type
Non-reversing
Auxiliary contacts
1 NC pressure plate, quick connect (side-by-side)
Coil voltage
110-120 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame
15-50 A, two-pole or three-pole
Frame size
15-50 A, two-pole and three-pole
Model
Contactor
Series
D1
Terminals
Box lugs (posidrive setscrew) and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.