Knowledge Search
Download document () of 20

C25DNF340D

Eaton definite purpose contactor, Quick, 40A, 380-415 Vac, 50 Hz, Open with metal mounting plate, 15-50A, two- and three-pole, 40A, Contactor, Three-pole, 50A, Box lugs (posidrive setscrew) and quick connect terminals , Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25DNF340D
UPC
782116311675
Product Length/Depth
3.35 in
Product Height
3.75 in
Product Width
2.4 in
Product Weight
1.19 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified
UL Listed file E1491 (Guide Number NLDX2)

Product specifications

Amperage Rating
40A
Number of poles
Three-pole
Options
Global listed
Type
Non-reversing
Auxiliary contacts
Quick connect (side-by-side)
Coil
550-600 Vac, 50/50 Hz
Coil voltage
380-415 Vac, 50 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
40 A
Model
Contactor
Resistive load
50 A
Series
D1
Terminals
Box lugs (posidrive setscrew)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.