Knowledge Search
Download document () of 20

C25DNF340T

Eaton definite purpose contactor, Quick, 40A, 24 Vac, 50/60 Hz, Open with metal mounting plate, 15-50A, 2 and 3 pole, 40A, Contactor, Three-pole, 50A, Box lugs (posidrive setscrew) and quick connect terminals (side-by-side), Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25DNF340T
UPC
782116300709
Product Length/Depth
3.35 in
Product Height
2.3 in
Product Width
2.4 in
Product Weight
1.05 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Product specifications

Amperage Rating
40A
Number of poles
Three-pole
Type
Non-reversing
Coil
24 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
40 A
Model
Contactor
Resistive load
50 A
Terminals
Box lugs (posidrive setscrew) and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.