Knowledge Search
Download document () of 20

C25DNJ350A

Eaton definite purpose contactor, Quick, 50A, 550-600 Vac, 50/60 Hz, 1NC, Open with metal mounting plate, 15-50A, two- and three-pole, 50A, Contactor, Three-pole, 65A, Box lugs(posidrive setscrew) and quick connect terminals , Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25DNJ350A
UPC
782116300723
Product Length/Depth
3.35 in
Product Height
3.75 in
Product Width
2.4 in
Product Weight
1.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed file E1491 (Guide Number NLDX2)

Product specifications

Accessories
Mounting plate
Number of poles
Three-pole
Type
Non-reversing
Auxiliary contacts
Quick connect (vertical in-line)
Coil
110-120 Vac
Coil voltage
50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
50 A
Model
Contactor
Series
E1
Terminals
Box lugs (posidrive setscrew)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.