Knowledge Search
Download document () of 20

C25DNY173

Eaton S611 bypass contactor - frame D/E/F

General specifications

Product Name
Eaton S811+/S801+ soft starter bypass contactor
Catalog Number
C25DNY173
UPC
786685480701
Product Length/Depth
2.5 in
Product Height
4 in
Product Width
4 in
Product Weight
1 lb
Certifications
UL listed

Product specifications

Series
S811+/S801+

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.