Knowledge Search
Download document () of 20

C25DRD225A-GL

Eaton definite purpose contactor, Quick, 40A, 24 Vac, 50/60 Hz, Open with DIN rail mounting adapter, 15-50A, two- and three-pole, 50A, Contactor, Three-pole, 65A, Box lugs (posidrive setscrew), Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25DRD225A-GL
UPC
786685702568
Product Length/Depth
3.35 in
Product Height
3.75 in
Product Width
2.4 in
Product Weight
1.19 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed file E1491 (Guide Number NLDX2)
CSA Certified

Product specifications

Accessories
DIN rail mounting adapter
Number of poles
Two-pole
Options
Global listed
Type
Non-reversing
Auxiliary contacts
Pressure plate quick connect (side-by-side)
Coil voltage
110-120 Vac, 50/60 Hz
Enclosure
Open with DIN rail mounting adapter
Frame size
15-50 A, two-pole and three-pole
Model
Contactor
Series
D1
Terminals
Screw
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.