Knowledge Search
Download document () of 20

C25END430A

Eaton Definite purpose control contactor, Non-reversing, Four-pole, 30A, 110-120 Vac, 50/60 Hz, Open with metal mounting plate, Screw/pressure plate and quick connect terminals (side-by-side), 30A IFL, 40A RL

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25END430A
UPC
782113542331
Product Length/Depth
3.38 in
Product Height
3.75 in
Product Width
2.68 in
Product Weight
2.3 lb
Warranty
1 year
Certifications
CSA Certified
UL Recognized
Catalog Notes
Resitive Load rating per pole

Product specifications

Amperage Rating
30A
Number of poles
Four-pole
Type
Non-reversing
Coil
110-120 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
25-40 A, four-pole
Inductive full load
30 A
Model
Contactor
Resistive load
40 A
Terminals
Screw/pressure plate and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.