Knowledge Search
Download document () of 20

C25FNF375T

Eaton definite purpose contactor, Quick, 75A, 24 Vac, 50/60 Hz, Open with metal mounting plate, 15-50A, two- and three-pole,Contactor, Three-pole, 90A, Box lugs (posidrive setscrew) and quick connect terminals (side-by-side), Non-reversing

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25FNF375T
UPC
782114117477
Product Length/Depth
3.97 in
Product Height
3.75 in
Product Width
2.63 in
Product Weight
2.66 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified
Catalog Notes
Resitive Load rating per pole

Product specifications

Amperage Rating
75A
Number of poles
Three-pole
Type
Non-reversing
Coil
24 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
75 A
Model
Contactor
Resistive load
90 A
Terminals
Box lugs (posidrive setscrew) and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.