Knowledge Search
Download document () of 20

C25HNE3120A

Eaton definite purpose contactor, Non-reversing contactors and starters (C306) ,120A, two- and three-pole ,Open with metal mounting plate ,Box lugs (posidrive setscrew) , 110–120 Vac, 50/60 Hz

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25HNE3120A
UPC
782114182413
Product Length/Depth
5.94 in
Product Height
7.17 in
Product Width
3.54 in
Product Weight
8.7 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified
Catalog Notes
Resitive Load rating per pole

Product specifications

Amperage Rating
120A
Number of poles
Three-pole
Type
Non-reversing
Coil
110-120 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
120 A
Model
Contactor
Resistive load
140 A
Size
120 A, two-pole and three-pole
Terminals
Box lugs (posidrive setscrew)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.