Knowledge Search
Download document () of 20

C320FB1

Fuse Holder, Fuse included, Used w/ class CC Fuses

General specifications

Product Name
Eaton Freedom NEMA fuse holder
Catalog Number
C320FB1
UPC
782113296128
Product Length/Depth
2.313 in
Product Height
3.25 in
Product Width
2 in
Product Weight
0.2 lb
Warranty
1 year
Certifications
cUL Listed

Product specifications

Used with
Used with Starters and Contactors
Series
Freedom

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.