Knowledge Search
Download document () of 20

C320TS2

Transient Suppressor Kits, NEMA Sizes 00-2, IEC Sizes A-K, Used on Starter and Contactors, 208/240V coil voltage

General specifications

Product Name
Eaton Freedom NEMA transient suppressor kit
Catalog Number
C320TS2
UPC
782113683690
Product Length/Depth
1.8 in
Product Height
2.1 in
Product Width
1.3 in
Product Weight
0.04 lb
Warranty
1 year
Certifications
cUL Listed
Catalog Notes
Limit High Voltage transients. Mount directly to the coil terminals. Suppressor is compatible w/ coil voltages/ ranges as shown, both 50 and 60 Hz.

Product specifications

Used with
Used on Starters and Contactors
Series
Freedom
Coil voltage
208-240 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.