Knowledge Search
Download document () of 20

C321SB18

Freedom Accessory, Shorting bar kit, Used on Starter and Contactors, NEMA Size 3, IEC Size L-N

General specifications

Product Name
Eaton Freedom NEMA shorting bar kit
Catalog Number
C321SB18
UPC
782113958101
Product Length/Depth
2.5 in
Product Height
3.875 in
Product Width
1 in
Product Weight
0.5 lb
Warranty
1 year
Certifications
cUL Listed
Catalog Notes
Kit includes bus connections and mounting hardware,

Product specifications

Used with
Used on Starters and Contactors
Size
NEMA size 3, IEC size L - N

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.