Photo is representative
Download
MOTOR INSIGHT SS OVLD 1-9A 480V
Product Name |
Eaton C441 Motor Insight motor protection relay
|
Catalog Number |
C441CA-GR1
|
UPC |
786689321949
|
Product Length/Depth |
3.94 in
|
Product Height |
4.92 in
|
Product Width |
3.94 in
|
Product Weight |
2 lb
|
Certifications |
Contact Manufacturer
|
Type |
Freedom NEMA
|