Knowledge Search
Download document () of 20

C600M121T

Eaton Freedom NEMA cover control kit, Eaton C600 KIT, HOA SS-RED RUN 12-30 VAC/VDC

General specifications

Product Name
Eaton Freedom NEMA cover control kit
Catalog Number
C600M121T
UPC
786680147999
Product Length/Depth
4 in
Product Height
3 in
Product Width
1 in
Product Weight
1.6 lb
Warranty
1 year
Certifications
UL Listed
cUL Listed

Product specifications

Type
C600

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.