Photo is representative
Download
Eaton pringle bolted pressure contact switch,With control power transformer,1200A,120V,Top feed,Ground fault,480V,Three-pole,Three-wire,Fusible
Product Name |
Eaton pringle bolted pressure contact switch
|
Catalog Number |
CB1233T120480G
|
UPC |
782116898671
|
Product Length/Depth |
16 in
|
Product Height |
28 in
|
Product Width |
24 in
|
Product Weight |
180 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Catalog Notes |
OPTIONAL Ground Fault Relay, Blown Fuse Detection, Single Phase Protection, Kirk Provisions, Auxiliary Contact Provisions, AVAILABLE.
|
Feed type |
Top
|
Fuse configuration |
Top feed
|
Ground |
Ground fault with control power transformer
|
Number of poles |
Three-pole
|
Number of wires |
3
|
Switch type |
Electrical trip with charge-before-close mechanism
|
Type |
Pringle bolted pressure contact switch
|
Amperage Rating |
1200A
|
Control voltage |
120 V
|
NEMA rating |
NEMA 1, NEMA 3R, NEMA 4, NEMA 12
|
Protection |
Fusible
|
System voltage |
480 V
|
Voltage - max |
480 V
|
Voltage rating |
480 V
|
Special features |
With control power transformer
|