Knowledge Search
Download document () of 20

CE15TN3A80

Eaton XT IEC contactor, 420A, 110-120 Vac, 50-60 Hz, 2NO-2NC, 420A, Frame T, 50-60 Hz, Top mounted auxiliary contacts, Three-pole, Non-reversing, No overload relay, Freedom, Contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
CE15TN3A80
UPC
782113958613
Product Length/Depth
8.88 in
Product Height
12.5 in
Product Width
8.66 in
Product Weight
29 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DIN VDE 0600
ISO 9000
Certifications
UL Listed
CSA Certified
IEC Rated
Catalog Notes
Lugs must be purchased separately. No enclosure.

Product specifications

Amperage Rating
420A
Number of poles
Three-pole
Type
Contactor
Frequency rating
50-60 Hz
Frame size
T
Coil voltage
110-120 Vac, 50-60 Hz
Contact configuration
2 NO, 2 NC
Continuous ampere rating
420 A
Relay
No overload relay
Series
Freedom
Operation
Non-reversing
Mounting method
Top mounted auxiliary contacts

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.