Knowledge Search
Download document () of 20

CE55NN3A

Eaton XT IEC contactor, 140A, 110-120 Vac, 50-60 Hz, 1NO-1NC, 140A, Frame N, 250 mm, 50-60 Hz, 10 hp, Side, Three-pole, Reversing, No overload relay, Freedom, Contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
CE55NN3A
UPC
782113604107
Product Length/Depth
5.94 in
Product Height
7.17 in
Product Width
8.16 in
Product Weight
17 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
ISO 9000
DIN VDE 0600
Certifications
IEC Rated
CSA Certified
UL Listed
Catalog Notes
No enclosure

Product specifications

Amperage Rating
140A
HP rating - max
10 hp
Number of poles
Three-pole
Type
Contactor
Frequency rating
50-60 Hz
Frame size
250 mm
Coil voltage
110-120 Vac, 50-60 Hz
Contact configuration
1 NO, 1 NC
Continuous ampere rating
140 A
Relay
No overload relay
Series
Freedom
Operation
Reversing
Mounting method
Side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.