Knowledge Search
Download document () of 20

CFC120

Eaton rotary disconnect cable operator,Cable operator,120 mm,Cable operator,R9

General specifications

Product Name
Eaton rotary disconnect cable operator
Catalog Number
CFC120
UPC
786685410036
Product Length/Depth
16 in
Product Height
0.5 in
Product Width
16 in
Product Weight
1.13 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Cable Operator (120 inch), must be used w/ Cable Flange Mechanism and Flange Handle.

Physical Attributes

Series
R9
Type
Cable operator

Miscellaneous

Product Category
Cable operator
Special features
Cable Operator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.